IESNA:LM-63-2002
[TEST]P1203091
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB2B-827-U-SL4
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](2) 80 CRI, 2700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV SPILL LIGHT ELIMINATOR OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 73.9 WATTS, 0.627 AMPS
[_THDi]13.593
[_PF]0.988
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]9705
TILT=NONE
52 -1 1 37 22 1 1 1 0.5 0
1 1 73.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 40 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1109.8 1092.8 1104.1 1126.3 1151 1175.7 1198.8 1216.8 1233.3 1256.5
1291 1346.6 1424.8 1517.5 1661.1 1898.9 2167.1 2485.2 2875.9 3270.7
3690.2 4017.5 4222.4 4371.2 4427.8 4449.4 4525.6 4676.4 4672.8 4253.3
3190.9 1364.6 357.2 147.7 55.1 15.4 0
1109.8 1099 1110.3 1132.4 1157.1 1181.8 1204 1222 1238.5 1260.6
1294.1 1349.1 1426.3 1516.9 1655.4 1881.4 2144.9 2453.8 2834.2 3281
3697.4 4018.6 4219.8 4363.5 4423.2 4458.2 4541.6 4692.4 4668.2 4216.2
3092 1265.2 356.7 144.1 54.6 14.9 0
1109.8 1097.4 1107.2 1127.8 1151.5 1174.1 1194.2 1207.6 1219.9 1237.9
1266.3 1312.6 1380 1461.9 1584.4 1783.1 2036.8 2337.4 2669.4 3046.7
3422 3762.8 4001.6 4166.3 4278 4387.6 4527.1 4698.5 4777.3 4474.1
3547.6 1802.1 544.6 200.2 97.3 21.1 0
1109.8 1095.4 1104.6 1123.2 1143.2 1162.8 1180.8 1190.1 1196.3 1205.5
1223 1253.9 1302.3 1361 1443.3 1578.2 1763 1980.7 2226.3 2507.3
2818.7 3144.5 3452.9 3718 3947 4168.9 4459.2 4806.6 5083.1 5080
4578.1 3389 1536.5 597.6 206.4 71.5 0
1109.8 1095.4 1102.6 1119 1136.5 1154 1171.5 1181.3 1186 1190.6
1206 1228.2 1265.7 1308.5 1356.9 1428.9 1537 1673.9 1846.4 2053.3
2288 2532.5 2813.6 3113.1 3428.2 3765.3 4146.2 4611.6 5194.2 5679.1
5759.9 5155.1 3505.9 1713.1 604.3 147.2 0
1109.8 1095.9 1102.1 1117 1134 1152.5 1169 1180.3 1186 1191.6
1209.1 1233.3 1268.3 1305.9 1340.9 1388.3 1471.6 1579.2 1720.3 1894.2
2090.9 2307.1 2534.1 2802.2 3098.7 3427.1 3811.7 4290.9 4954.4 5647.2
6040.5 5646.7 4169.9 2340 965.1 223.4 0
1109.8 1095.4 1100.5 1114.9 1131.9 1149.9 1166.4 1178.8 1186.5 1195.7
1212.7 1238.5 1269.3 1297.1 1320.3 1357.9 1422.7 1505.6 1621.9 1767.6
1931.3 2107.9 2303.5 2524.8 2780.1 3060.6 3432.8 3897.1 4523 5287.4
5773.3 5327.6 3658.3 1909.7 698.5 119.4 0
1109.8 1099 1100 1111.8 1128.8 1148.9 1167.9 1183.9 1197.3 1206.6
1217.9 1234.9 1254.4 1267.8 1282.7 1306.9 1341.4 1385.2 1451.6 1551.4
1663.1 1790.8 1935.9 2100.7 2284.9 2505.2 2767.2 3093.6 3495.1 4012.9
4334.1 3781.3 2441.9 1089.2 278.5 45.8 0
1109.8 1102.6 1102.1 1110.3 1126.8 1148.4 1170.5 1191.1 1207.6 1219.4
1230.2 1240.5 1243.6 1242.6 1247.7 1259.1 1277.6 1304.9 1346.6 1407.3
1491.7 1589.5 1708.9 1850 2010.1 2190.2 2386.8 2616.9 2891.3 3128.1
3072 2452.2 1401.1 506 126.1 35.5 0
1109.8 1106.2 1106.7 1112.9 1128.3 1147.9 1173.6 1198.8 1218.9 1234.9
1248.2 1256 1256 1253.4 1250.8 1249.8 1254.4 1269.3 1298.2 1344.5
1410.4 1497.9 1600.8 1723.3 1868 2031.7 2207.2 2389.4 2540.8 2559.3
2261.3 1495.3 534.3 144.6 70.5 27.8 0
1109.8 1111.8 1114.4 1123.7 1140.1 1159.7 1187 1215.3 1241.6 1266.3
1290.5 1310 1323.9 1336.3 1347.1 1359.9 1379 1404.7 1443.3 1505.6
1598.8 1722.8 1878.8 2084.2 2348.2 2626.7 2917.5 3136.3 3164.1 2745.6
1910.7 938.4 258.9 86 38.6 11.3 0
1109.8 1113.4 1118 1128.3 1146.3 1169 1198.3 1230.2 1261.1 1293
1328 1362 1396 1430.5 1469.6 1520.5 1583.9 1666.2 1773.3 1910.2
2081.1 2275.7 2491.9 2750.3 3032.8 3287.1 3438.5 3411.7 3109 2423.4
1476.8 702.1 237.3 82.9 32.4 6.7 0
1109.8 1116 1123.7 1137.6 1158.7 1184.4 1218.4 1257 1294.1 1337.3
1386.7 1443.8 1509.2 1585.4 1679.1 1798 1941.1 2101.2 2267.4 2435.8
2599.4 2749.7 2888.7 3038.5 3193.4 3295.4 3279.9 3099.3 2702.4 1986.9
1168.5 506 187.9 76.2 30.9 7.2 0
1109.8 1120.6 1135.5 1157.7 1187 1221.5 1265.7 1316.7 1379.5 1458.3
1561.2 1684.7 1821.2 1978.1 2126.9 2258.2 2358.5 2429.1 2472.8 2501.6
2527.4 2538.2 2510.4 2453.8 2354.4 2158.8 1832.5 1384.7 902.9 516.8
279 159.1 100.4 63.8 35.5 8.8 0
1109.8 1124.2 1147.4 1177.7 1215.3 1260.6 1318.2 1396 1494.8 1619.4
1756.8 1888.1 2002.9 2085.7 2131 2142.3 2124.3 2078 1999.3 1880.3
1722.8 1527.2 1286.9 1018.7 774.2 593 466.9 371.6 296.5 239.9
188.9 147.2 112.2 74.6 40.7 9.3 0
1109.8 1128.8 1161.3 1199.9 1244.6 1301.3 1378 1481.4 1608.6 1741.4
1855.6 1938 1975.6 1968.9 1924.1 1845.9 1730 1568.9 1386.7 1200.9
1042.9 919.8 816.4 710.3 600.7 504.4 425.2 359.8 301.6 250.7
205.9 165.7 126.6 81.8 48.9 14.9 0
1109.8 1134 1174.1 1221 1277.1 1346 1440.2 1563.3 1695.6 1801.6
1862.8 1874.7 1845.3 1783.1 1691.4 1557.1 1393.9 1225.6 1083 982.6
919.8 867.3 799.9 721.2 622.8 546.7 483.9 420 363.9 315.5
269.7 220.3 171.9 123 75.7 26.3 0
1109.8 1141.2 1189 1242.6 1304.9 1382.1 1486.1 1616.8 1738.8 1807.8
1815.5 1772.8 1705.3 1621.4 1510.8 1373.3 1223 1091.2 1013.5 964.1
895.1 827.2 739.2 662 641.9 598.6 540 481.8 426.7 372.2
318.1 268.7 215.2 162.7 107.1 38.6 0
1109.8 1145.8 1199.9 1261.1 1331.6 1415 1522.6 1643.6 1746 1776.9
1740.3 1666.2 1586.4 1496.9 1389.8 1263.2 1135 1052.1 1022.8 966.2
887.9 781.9 684.6 668.1 641.4 598.1 544.1 487.5 432.4 378.8
325.8 277.4 223.9 174 112.7 47.4 0
1109.8 1150.4 1208.6 1276 1352.7 1441.3 1551.9 1673.9 1748.1 1733.6
1658.5 1567.4 1487.1 1409.4 1313.6 1200.4 1099.5 1069.1 1035.7 963.6
852.4 715.5 677.4 655.3 637.8 595 544.6 491.6 436 380.9
329.4 267.7 203.3 151.3 93.2 37.6 0
1109.8 1153.5 1211.2 1281.7 1361.5 1453.1 1566.4 1687.8 1749.6 1713.6
1620.9 1527.7 1445.4 1365.6 1278.6 1184.4 1103.1 1083.5 1037.2 952.8
817.4 704.7 668.1 640.9 625.9 588.3 544.1 492.6 440.1 388.6
338.7 272.8 202.3 150.8 75.2 31.9 0
1109.8 1151.5 1212.2 1282.2 1362 1453.1 1565.3 1687.3 1753.7 1719.2
1626.6 1532.4 1450 1371.3 1286.3 1195.7 1115.4 1096.9 1047.5 961
822 708.3 669.7 638.3 621.8 585.8 544.1 493.6 442.2 391.7
339.7 268.7 200.2 143.6 74.1 29.3 0
